FX323104 FLANGE HOUSING & FTG
10418253
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 2 BOLT
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 2.56
- Housing Coating: POWDER COATED
- Length: 5.88
- Net Weight: 4.00
- Size Code: 210
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.88
2-Bolt Flange Housing for size code 210 200 Series Ball Bearings