F321204 FLANGE HOUSING & FTG
10412736
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 4 BOLT SQUARE BB
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 2.13
- Housing Coating: POWDER COATED
- Length: 3.69
- Net Weight: 1.35
- Size Code: 204
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.69
4-Bolt Flange Housing for size code 204 200 Series Ball Bearings