F323504 FLANGE HOUSING & FTG
10415045
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 4 BOLT SQUARE BB
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 6.50
- Housing Coating: POWDER COATED
- Length: 6.50
- Net Weight: 6.48
- Size Code: 211
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.63
4-Bolt Flange Housing for size code 211 200 Series Ball Bearings