F322504 FLANGE HOUSING & FTG

10428523 MFG #: Link-Belt
$0.00 /
  • Housing: FLANGE BLOCK 4 BOLT SQUARE BB
  • Housing Material: Cast Iron
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Height: 2.19
  • Housing Coating: POWDER COATED
  • Length: 5.31
  • Net Weight: 3.55
  • Size Code: 208
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.31
4-Bolt Flange Housing for size code 208 200 Series Ball Bearings
QTY