P52310 HOUSING

10424483 MFG #: Link-Belt
$0.00 /
  • Height: 3.94
  • Length: 2.60
  • Net Weight: 4.09
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.95
2-Bolt Pillow Block Housing for Size Code 210 200 Series Ball Bearings
QTY