G100MSAK78 FLANGE HSG HALF KIT
10980929
MFG #: Link-Belt
$0.00
/
- Height: 6.50
- Length: 6.50
- Net Weight: 1.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.63
4-Bolt Relubricatable Two-Piece Formed Steel Round Flanged Housing Half, Zinc Plated Housing