PKELB7875FR02 HOUSING
10411151
MFG #: Link-Belt
$0.00
/
- Height: 11.25
- Length: 6.50
- Net Weight: 32.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
75 mm Cast Steel Expansion 4-Bolt Split Pillow Block Housing and Triple-Ring Metal Labyrinth Seals