PLB6831D803 HOUSING
10414141
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Height: 5.50
- Length: 9.56
- Net Weight: 16.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing Only for D8 Taconite Sealing System