PLB6840D803 HOUSING

10415677 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.5 in
  • Height: 13.50
  • Length: 7.25
  • Net Weight: 20.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.50
2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing Only for D8 Taconite Sealing System
QTY