PLB6840FD803 HOUSING
10423192
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5 in
- Height: 13.50
- Length: 7.25
- Net Weight: 25.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing Only for D8 Taconite Sealing System