PLB6856D803 HOUSING
10430531
MFG #: Link-Belt
$0.00
/
- Height: 15.63
- Length: 9.13
- Net Weight: 57.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing Only for D8 Taconite Sealing System