PLB6828R02 1 3/4 HOUSING & SEALS
10414140
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.75 in
- Height: 5.50
- Length: 9.56
- Net Weight: 11.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
1 3/4" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals