PLB68104FR02 6 1/2 HOUSING & SEALS
10421703
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 6.5 in
- Net Weight: 256.50
- Weight unit: LB
6 1/2" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals