PLB68120FR02 7 1/2 HOUSING & SEALS
10424622
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.5 in
- Net Weight: 450.00
- Weight unit: LB
7 1/2" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals