PLB6843FR02 2 11/16 HOUSING & SEALS
10440075
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.6875 in
- Height: 13.50
- Length: 7.25
- Net Weight: 37.18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
2 11/16" Two-Piece, 4-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals