PLB6835R02 2 3/16 HOUSING & SEALS
10441548
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Height: 11.25
- Length: 6.50
- Net Weight: 20.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
2 3/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals