PLB68M70R02 70MM HOUSING & SEALS
10443092
MFG #: Link-Belt
$0.00
/
- Height: 13.50
- Length: 7.25
- Net Weight: 37.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
70 mm Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals