PLB6931R02 1 15/16 HOUSING & SEALS
10417196
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Height: 11.25
- Length: 6.50
- Net Weight: 23.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
1 15/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals