PLB6923R02 1 7/16 HOUSING & SEALS
10433990
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.4375 in
- Height: 10.38
- Length: 6.00
- Net Weight: 15.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
1 7/16" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals