PLB78100R02 100MM HOUSING & SEALS
10415695
MFG #: Link-Belt
$0.00
/
- Height: 15.63
- Length: 9.13
- Net Weight: 60.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.75
100 mm Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals