B436MLK1 MICROLOCK KIT
10413244
MFG #: Link-Belt
$0.00
/
- Series: Microlock Assembly Kits
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 3.50
- Length: 4.00
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Microlock Assembly Kit for Spherical Roller Bearing