BY410327KIT REPL KIT BRG+ADAP+SEAL
10425418
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Series: Replacement Kits (Bearing+Adapter+Seal)
- Height: 8.00
- Length: 8.00
- Net Weight: 10.12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.13
Contact Application Engineering