105-90420-11 6000 SPANNER INS TL SC6

10417658 MFG #: Rex
$0.00 /
  • Bore Size (in): 1 15/16 in
  • Bore Size (mm): 45 mm
  • Series: Shurlok Installation Tools
  • Tool Size Code: 6
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: INSTALL TOOL
  • Net Weight: 2.00
  • Tool Style: Wrench
  • Weight unit: LB
6000 Series Shurlok Wrench Style Installation Tool for 1 15/16", 45mm shaft
QTY