105-90425-51 6000 IMPACT INS TOOL SC10
10429556
MFG #: Rex
$0.00
/
- Bore Size (in): 3 3/16, 3 7/16 in
- Bore Size (mm): 80, 85 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 10
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 12.50
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 3 3/16", 3 7/16", 80mm, 85mm shaft