105-90425-71 6000 IMPACT INS TOOL SC12
10437393
MFG #: Rex
$0.00
/
- Bore Size (in): 4 3/16, 4 7/16 in
- Bore Size (mm): 110 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 12
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 14.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 4 3/16", 4 7/16", 110mm shaft