285BY337 BRZ BUSHING
10410120
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 16.00
- Length: 10.50
- Net Weight: 41.41
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.63
8" Replacement Bronze Insert for Rigid Sleeve Bearing