285BY39 BRZ BUSHING
10411656
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 2.25
- Length: 5.75
- Net Weight: 3.75
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
2 11/16" Replacement Bronze Insert for Rigid Sleeve Bearing