285BY313 BRZ BUSHING
10413077
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Series: Bushings-Replacement-Bronze
- Height: 2.25
- Length: 5.75
- Net Weight: 4.10
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
2 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing