285BY341 BRZ BUSHING

10426616 MFG #: Link-Belt
$0.00 /
  • Series: Bushings-Replacement-Bronze
  • Height: 11.00
  • Length: 18.00
  • Net Weight: 100.00
  • Sleeve Material: Bronze
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.75
12" Replacement Bronze Insert for Rigid Sleeve Bearing
QTY