285BY246 BRZ BUSHING
10428135
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 13.50
- Length: 7.25
- Net Weight: 26.40
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
5 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing