285BY336 BRZ BUSHING
10429634
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 16.00
- Length: 10.50
- Net Weight: 39.00
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.63
7 1/2" Replacement Bronze Insert for Rigid Sleeve Bearing