285BY232 3 7/16 BRZ BUSHING
10434434
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.4375 in
- Series: Bushings-Replacement-Bronze
- Height: 4.50
- Length: 8.50
- Net Weight: 5.38
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
3 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing