285BY215 1 11/16 BRZ BUSHING
10435962
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.6875 in
- Series: Bushings-Replacement-Bronze
- Net Weight: 1.00
- Sleeve Material: Bronze
- Weight unit: LB
1 11/16" Replacement Bronze Insert for Rigid Sleeve Bearing