KL224E BACKSIDE SEAL VITON
10406211
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5 in
- Height: 2.13
- Length: 3.69
- Net Weight: 0.20
- Series: Klean-Gard Rear Auxiliary Seals
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.69
Rear Auxiliary Seal for Klean-Gard Ball Bearing