KL222E BACKSIDE SEAL VITON
10416764
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.375 in
- Height: 2.00
- Length: 3.00
- Net Weight: 0.20
- Series: Klean-Gard Rear Auxiliary Seals
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rear Auxiliary Seal for Klean-Gard Ball Bearing