KL220E BACKSIDE SEAL VITON
10441129
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Height: 2.00
- Length: 3.00
- Net Weight: 0.20
- Series: Klean-Gard Rear Auxiliary Seals
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rear Auxiliary Seal for Klean-Gard Ball Bearing