DSH5640412 FRAME

10408988 MFG #: Link-Belt
$0.00 /
  • Series: DSHB22500 Take-up Frames
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Housing: TUFR TA BASE MT HD B564 12IN
  • Bearing Housing Material: STEEL
  • Bearing Type: NO BEARING
  • Housing Coating: POWDER COATED
  • Net Weight: 141.25
  • Size Code: B564
  • Weight unit: LB
12" Travel Takeup Frame for DSHB22563 Takeup Assembly
QTY