DSH5640424 FRAME
10425494
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: Conveyor Take-Up Extra Strength
- Series: DSHB22500 Take-up Frames
- Travel Length (in): 24 in
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: TUFR TA BASE MT HD B564 24IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Material: Welded Steel
- Housing Coating: POWDER COATED
- Net Weight: 195.00
- Size Code: B564
- Weight unit: LB
24" Travel Takeup Frame for DSHB22563 Takeup Assembly