TDS68640418 FRAME
10438503
MFG #: Link-Belt
$0.00
/
- Series: DSLB Take-up Frames-Hinged Top
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Housing: TUFR TA BASE MT HD 22222 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 1.00
- Weight unit: LB
Protected Screw Take-up Frame for DSLB6800 Series Take-up Assembly, 18" Travel