LC16 FRAME

10425849 MFG #: Link-Belt
$0.00 /
  • Take-up Frame Assembly Type: Conveyor Take-Up Light Duty
  • Series: LC Take-up Frames
  • Travel Length (in): 6 in
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bearing Type: NO BEARING
  • Distance from Frame Bolt Hole Center to Bearing Centerline (in): 5 in
  • Distance From Frame Mounting Surface to Rod Centerline (in): 1 1/16 in
  • Distance from Mounting Surface to Top of Frame (in): 2 1/8 in
  • Frame Bolt Hole Spacing (in): 16 in
  • Frame Bolt Hole Spacing Between Paired Mounting Bolts (in): 15 1/4 in
  • Frame Bolt Hole Spacing in Width Direction (in): 1 5/8 in
  • Frame Length (in): 17 in
  • Frame Material: Welded Steel
  • Frame Mounting Pad Length (in): 1 3/4 in
  • Frame Pad Width (in): 2 5/8 in
  • Frame Type: Top Mount Protected Screw
  • Maximum Mounting Plate Bolt Hole Spacing (in): 5 15/16 in
  • Minimum Mounting Plate Bolt Hole Spacing (in): 3 in
  • Mounting Bolt Size (in): 5/16 in
  • Mounting Pad Height (in): 3/16 in
  • Mounting Pad Width (in): 1 3/4 in
  • Net Weight: 5.25
  • Size Code: 205
  • Weight unit: LB
Light Duty Conveyor Take-up Frame
QTY