LC26 FRAME
10427266
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: Conveyor Take-Up Light Duty
- Series: LC Take-up Frames
- Travel Length (in): 6 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Type: NO BEARING
- Distance from Frame Bolt Hole Center to Bearing Centerline (in): 6 9/16 in
- Distance From Frame Mounting Surface to Rod Centerline (in): 1 11/32 in
- Distance from Mounting Surface to Top of Frame (in): 2 11/16 in
- Frame Bolt Hole Spacing (in): 19 1/8 in
- Frame Bolt Hole Spacing Between Paired Mounting Bolts (in): 18 1/8 in
- Frame Bolt Hole Spacing in Width Direction (in): 2 1/8 in
- Frame Length (in): 20 1/4 in
- Frame Material: Welded Steel
- Frame Mounting Pad Length (in): 2 3/16 in
- Frame Pad Width (in): 3 1/8 in
- Frame Type: Top Mount Protected Screw
- Maximum Mounting Plate Bolt Hole Spacing (in): 7 1/4 in
- Minimum Mounting Plate Bolt Hole Spacing (in): 3 3/4 in
- Mounting Bolt Size (in): 3/8 in
- Mounting Pad Height (in): 1/4 in
- Mounting Pad Width (in): 2 3/8 in
- Net Weight: 10.00
- Size Code: 210
- Weight unit: LB
Light Duty Conveyor Take-up Frame