LHD2018 FRAME
10413813
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: Protected Screw Type
- Series: LHD Take-up Frames
- Travel Length (in): 18 in
- Available Shaft Sizes (in): 7/8-1 15/16 in
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: TUFR TOP MT PB 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Distance from End of Rod to Bearing Centerline (in): 8 1/2 in
- Distance From Frame Mounting Surface to Rod Centerline (in): 2 in
- Frame Bolt Hole Spacing (in): 35 in
- Frame Bolt Hole Spacing in Width Direction (in): 2 1/2 in
- Frame Height (in): 5 1/4 in
- Frame Length (in): 37 in
- Frame Material: Welded Steel
- Frame Mounting Pad Length (in): 4 in
- Frame Pad Width (in): 5 in
- Frame Type: Top Mount Protected Screw
- Frame Width (in): 6 1/4 in
- Frame Width at Top of Frame (in): 4 in
- Housing Coating: POWDER COATED
- Mounting Bolt Size (in): 5/8 in
- Mounting Pad Height (in): 1/4 in
- Mounting Pad Length (in): 11 in
- Net Weight: 52.00
- Rod Diameter (in): 3/4 in
- Weight unit: LB
Spherical Roller Bearing, Top Angle Protected Screw Take-up Frame