TDS4480418 FRAME

10421821 MFG #: Link-Belt
$0.00 /
  • Series: TDS3U200 Take-up Frames-Hinged Top
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Housing: OLD PART NUMBER SEE ZNT918
  • Bearing Housing Material: STEEL
  • Bearing Type: NO BEARING
  • Housing Coating: POWDER COATED
  • Net Weight: 65.00
  • Size Code: B448
  • Weight unit: LB
Protected Screw Take-up Frame for TDS3U200 Series Take-up Assembly, 18" Travel
QTY