TP2509 T-FRAME
10429298
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: T-Frame Protected Screw Take-Up for Pillow Block Mounting
- Series: TP Take-up Frames
- Travel Length (in): 9 in
- Adjusting Screw Square Drive (in): 1/2 in
- Adjusting Screw Thread Size (in): 3/4 - 10 NC in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Housing: TUFR TELESCOPING PB 9IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Centerline of Frame to Bottom of Mounting Pad (in): 4 in
- Distance from Frame Bolt Hole Center to Mounting Plate Face (in): 1 7/8 in
- Frame Bolt Hole Spacing (in): 10 3/8 in
- Frame Bolt Hole Spacing in Width Direction (in): 3 in
- Frame Length (in): 14 1/2 in
- Frame Material: Mild Steel
- Frame Type: T-Frame Protected Screw for Pillow Block Mounting
- Housing Coating: POWDER COATED
- Maximum Mounting Plate Bolt Hole Spacing (in): 5 11/16 in
- Minimum Mounting Plate Bolt Hole Spacing (in): 3 13/16 in
- Mounting Bolt Size (in): 1/2 in
- Mounting Pad Height (in): 1/4 in
- Mounting Pad Width (in): 2 1/32 in
- Mounting Plate Bolt Size (in): 1/2 in
- Mounting Plate Length (in): 7 in
- Mounting Plate Width (in): 1 1/8 in
- Net Weight: 8.40
- Weight unit: LB
Ball Bearing, Standard Duty, Take-up Frame