TQP2506 T-FRAME

10430665 MFG #: Link-Belt
$0.00 /
  • Take-up Frame Assembly Type: Quick-Release T-Frame Protected Screw Take-Up
  • Series: TQP Take-up Frames
  • Travel Length (in): 6 in
  • Adjusting Screw Square Drive (in): 1/2 in
  • Adjusting Screw Thread Size (in): 3/4 - 10 NC in
  • Centerline of Frame to Bottom of Mounting Pad (in): 1 in
  • Distance from End of Adjustment Screw to Latch Support (in): 1 9/16 in
  • Frame Height (in): 4 7/8 in
  • Frame Length (in): 11 1/2 in
  • Frame Type: Quick-Release T-Frame Protected Screw Take-Up
  • Maximum Mounting Plate Bolt Hole Spacing (in): 5 11/16 in
  • Minimum Mounting Plate Bolt Hole Spacing (in): 3 13/16 in
  • Mounting Plate Bolt Size (in): 1/2 in
  • Mounting Plate Length (in): 7 in
  • Mounting Plate Width (in): 2 1/32 in
  • Net Weight: 7.00
  • Weight unit: LB
Ball Bearing, Standard Duty, Take-up Frame
QTY