TSP2509 T-FRAME

10421848 MFG #: Link-Belt
$0.00 /
  • Take-up Frame Assembly Type: T-Frame Protected Screw Take-Up for Pillow Block Mounting
  • Series: TSP Take-up Frames
  • Travel Length (in): 9 in
  • Adjusting Screw Square Drive (in): 1/2 in
  • Adjusting Screw Thread Size (in): 3/4 - 10 NC in
  • Centerline of Frame to Bottom of Mounting Pad (in): 4 in
  • Distance from Frame Bolt Hole Center to Mounting Plate Face (in): 1 7/8 in
  • Frame Bolt Hole Spacing (in): 10 3/8 in
  • Frame Bolt Hole Spacing in Width Direction (in): 3 in
  • Frame Length (in): 14 1/2 in
  • Frame Material: Stainless Steel
  • Frame Type: T-Frame Protected Screw for Pillow Block Mounting
  • Maximum Mounting Plate Bolt Hole Spacing (in): 5 11/16 in
  • Minimum Mounting Plate Bolt Hole Spacing (in): 3 13/16 in
  • Mounting Bolt Size (in): 1/2 in
  • Mounting Pad Height (in): 1/4 in
  • Mounting Pad Width (in): 2 1/32 in
  • Mounting Plate Bolt Size (in): 1/2 in
  • Mounting Plate Length (in): 7 in
  • Mounting Plate Width (in): 1 1/8 in
  • Net Weight: 7.00
  • Weight unit: LB
Ball Bearing, Standard Duty, Take-up Frame
QTY