ZGT1010 T-U FRAME HEAD END

10414503 MFG #: Rex
$0.00 /
  • Take-up Frame Assembly Type: Elevator Head Heavy Duty
  • Series: ZGT Head End Take-up Frames
  • Travel Length (in): 10 in
  • Allowable Working Load (2/3 Yield Strength) (lb): 27300 lb
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TUFR CP ELEV HEAD SC 10 10IN
  • Bearing Housing Material: STEEL
  • Bearing Type: NO BEARING
  • Frame Height (in): 28.3125 in
  • Frame Length (in): 16 in
  • Frame Material: Welded Steel
  • Frame Type: Center Pull Elevator Head Frame
  • Frame Width (in): 6 in
  • Housing Coating: POWDER COATED
  • Net Weight: 96.00
  • Size Code: 10
  • Weight unit: LB
Spherical Roller Bearing, Center Pull Elevator Head Take-up Frame
QTY