ZGT1210 T-U FRAME HEAD END
10416014
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Elevator Head Heavy Duty
- Series: ZGT Head End Take-up Frames
- Travel Length (in): 10 in
- Allowable Working Load (2/3 Yield Strength) (lb): 53700 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP ELEV HEAD SC 12 10IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 36.3125 in
- Frame Length (in): 20 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Head Frame
- Frame Width (in): 9.25 in
- Housing Coating: POWDER COATED
- Net Weight: 169.00
- Size Code: 12
- Weight unit: LB
Spherical Roller Bearing, Center Pull Elevator Head Take-up Frame