ZGT66 T-U FRAME HEAD END
10440386
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Elevator Head Heavy Duty
- Series: ZGT Head End Take-up Frames
- Travel Length (in): 6 in
- Allowable Working Load (2/3 Yield Strength) (lb): 12300 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP ELEV HEAD SC 6 6IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 19.1875 in
- Frame Length (in): 12 in
- Frame Material: Welded Steel
- Frame Type: Center Pull Elevator Head Frame
- Frame Width (in): 4.9375 in
- Housing Coating: POWDER COATED
- Net Weight: 39.00
- Size Code: 6
- Weight unit: LB
Spherical Roller Bearing, Center Pull Elevator Head Take-up Frame