ZHT1024 T-U FRAME CNTR PULL
10411525
MFG #: Rex
$0.00
/
- Series: ZHT Center Pull Take-up Frames
- Travel Length (in): 24 in
- Allowable Working Load (2/3 Yield Strength) (lb): 27300 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 10 24IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Type: Center Pull Type Heavy Duty
- Housing Coating: POWDER COATED
- Net Weight: 144.00
- Size Code: 10
- Weight unit: LB
Spherical Roller Bearing, Center Pull Take-up Frame